T2T212ZB1D1E100F-P
Evolv® Multifiber Pushlok™ Assembly Multifiber Pushlok™ Male to Multifiber Pushlok™ Male, 12 fibers, SST Drop Toneable, 100 Ft. individual packaging
Especificações gerais
| Número do produto | T2T212ZB1D1E100F-P |
| Fiber Category | G.652.D |
| Cable Assembly Type | Multifiber Assembly |
| Environment | Outdoor |
| Cable Type | SST-Drop™ toneable |
| Packaging | Individual Pack |
| Termination | Both ends |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C para 70 °C (-22 °F para 158 °F ) |
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
| Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Universal, TIA-568 Type-B |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 4.5 mm |
| Max. Tensile Strength, Short-Term | 1350 N |
| Max. Tensile Strength, Long-Term | 400 N |
| Max. Tensile Strength for Installation | 1350 N |
| Min. Bend Radius Installation | 135 mm |
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 222.41 N (50 lb) in axial pull with load applied to the dust cap |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | Multifber Pushlok |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | Multifber Pushlok |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 1000 mm -0 / +70mm |
| Furcation Type | Heat Shrink |
| Leg Color | Aqua |
| Plug Type | Heat Shrink |
| Leg Count | 1 |
| Plug Height | 6 mm |
| Plug Width | 6 mm |
| Plug Depth | 31.75 mm |
Furcation - Connector B
| Leg Color | Aqua |
| Furcation Type | Heat Shrink |
| Plug Type | Heat Shrink |
| Plug Height | 6 mm |
| Plug Width | 6 mm |
| Plug Depth | 31.75 mm |
| Leg Count | 1 |
Pulling Grip - Connector A
| Grip Outer Diameter | 0.69 in |
Pulling Grip - Connector B
| Grip Outer Diameter | 0.69 in |
Dimensions
| Length | 100 ft |
Ordering Information
| Package Contents | 2 trunk holders, test report |
| Units per Delivery | 1/1 |