00D101EB49R030M-P
Evolv® ROC™ Drop Assembly Pushlok® Pigtail, dielectric, 30 m, individual packaging
通用规范
| 产品编码 | 00D101EB49R030M-P |
| 光纤类别 | 单模(OS2) |
| 光缆组件类型 | 落线组件 |
| 环境 | 室外 |
| 光缆类型 | ROC™绝缘落线 |
| 组件插入损耗 | ≤ 0.15 dB |
| Solution | Evolv |
| 拉手 | 无 |
| 包装 | 单个包装 |
| Installation Methods | 架空 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,操作 | -40 °C - 70 °C (-40 °F - 158 °F ) |
设计
| 光纤芯数 | 1 |
机械特性
| 冷插拔 | -40 °C (-40 °F) |
| 轴向拉伸,接头到缆,通过防尘盖 | 444.82 N (100 磅) 轴向拉力, 并将负载施加到防尘盖上 |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
| 插入损耗,典型 | ≤ 0.15 dB |
| 连接器类型 | 无连接器 |
Specifications - Connector B
| 插入损耗,典型 | ≤ 0.15 dB |
| 连接器类型 | Pushlok |
尺寸
| 长度 | 30 m |
订购信息
| 包装方法 | 盒 |
| 每次交付的单元数 | 1/1 |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
Smaller profile and bend radius; flexibility allows for increased slack storage capacity in existing optical network terminals (ONTs), pedestals, and handholes
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct