

D1D101JB49R024M
Evolv® ROC™ Drop Assembly Pushlok® dielectric, 24 m, bulk packaging
通用规范
产品编码 | D1D101JB49R024M |
Fiber Category | ClearCurve® LBL |
Cable Assembly Type | Drop Assemblies |
Environment | Outdoor |
Application | Fiber to the Premises |
Number of Pulling Grips | 0 |
Cable Type | ROC™ dielectric drop |
Connector Assembly Type | Pushlok to Pushlok |
Packaging | Bulk Pack |
Solution | Evolv® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Outer Jacket Color | Black |
Fiber Type | Single-mode |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
光学特性
光纤代码 | J |
性能选项代码 | 22 |
光纤类别 | OS2 |
光纤类型 | Single-mode (OS2) / 250 µm |
光纤名称 | ClearCurve® LBL |
最大衰减 | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
波长 | 1310 nm / 1383 nm / 1550 nm |
光纤符合性 | ITU-T G.652.D and ITU-T G.657.A2/B2 |
光纤纤芯直径 | 8.2 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
在1550nm 7.5mm 半径下的光纤弯曲性能 | ≤ 0.4 dB/turn |
光缆截止波长 | 1260 nm |
在1310nm的模场直径 | 8.6 µm |
1550nm的模场直径 | 9.6 µm |
PMD链路设计值 | ≤ 0.06 ps/√km |
PMD最大单独光纤 | ≤ 0.2 ps/√km |
并行光40G以太网 | 150 m / - |
Specifications - Connector A
Reflectance, Typical | > 65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Insertion Loss, Max. | 0.3 dB |
Connector Type | Pushlok |
Ferrule Material | Zirconia |
Specifications - Connector B
Reflectance, Typical | > 65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Insertion Loss, Max. | 0.3 dB |
Connector Type | Pushlok |
Ferrule Material | Zirconia |
Dimensions
Length | 24 m |
Ordering Information
Packaging Method | Bulk Pack |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
ble plus fin et performant
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct