80611381221
External Cable Assembly Module ECAM-FD-A-F-F-0100-A ECAM DROP SC APC Both 100' toneable
General Specifications
| Product Number | 80611381221 |
| Cable Assembly Type | Drop Assemblies |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Type | Single-mode |
Dimensions
| Length | 2 m |
Ordering Information
| Units per Delivery | 1/1 |