434301EB4FD100F
OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly Single-mode (OS2), 100 ft
General Specifications
| Product Number | 434301EB4FD100F |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Cable Type | SST-Drop™ dielectric |
| Packaging | Bulk Pack |
| Termination | Both ends |
| Installation Methods | Direct BuriedAerialDuct |
| Application | Duct, Aerial, Direct Buried |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | SST-Drop™ cable fully compliant with Telcordia GR-20 requirements |
| Design and Test Criteria | Telcordia GR-3120 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 1 |
| Fiber Type | Single-mode |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 100 lb in axial pull with load applied to the dust cap |
| Axial Pull Plug to Adapter Coupling Strength | 50 lbs |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Specifications - Connector B
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | SC APC OptiTap® Connector |
Dimensions
| Length | 100 ft |
| Weight | 1.13 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 15/1 |
| Shipping Height | 508 mm |
| Shipping Width | 533 mm |
| Shipping Depth | 508 mm |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension