

434301EB4FD250F-P
OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly Single-mode (OS2), 250 ft
General Specifications
Product Number | 434301EB4FD250F-P |
EAN Code | 4056418758800 |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | Drop Assemblies |
Application | Direct Buried, Aerial, Duct |
Cable Type | SST-Drop™ dielectric |
Packaging | Individual Pack |
Termination | Both ends |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | SST-Drop™ cable fully compliant with Telcordia GR-20 requirements |
Design and Test Criteria | Telcordia GR-3120 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 1 |
Fiber Type | Single-mode |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 100 lb in axial pull with load applied to the dust cap |
Axial Pull Plug to Adapter Coupling Strength | 50 lbs |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
Reflectance, Typical | -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | SC APC OptiTap® Connector |
Specifications - Connector B
Reflectance, Typical | -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | SC APC OptiTap® Connector |
Dimensions
Length | 250 ft |
Weight | 2.49 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 76 mm |
Shipping Width | 508 mm |
Shipping Depth | 508 mm |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension