

144ZF4-T3S20A20
ADSS Aramid Single Jacket Cable up to 100m span LT 2.3 12x12 fibers, SMF-28e+® Ultra ITU G652.D ITU G657.A1 LT 2.3
Especificaciones generales
Número del producto | 144ZF4-T3S20A20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Fiber Category | SMF-28® Ultra |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | -5 °C a 50 °C (23 °F a 122 °F ) |
Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
Cable Marking | Meter Handset Sine CORNING Fiber Optic Cable YearADSS CABLE A-DQ(T)2Y 12X12 E9U LT2.3 UP TO 100M |
Central Element | Dielectric |
Fiber Count | 144 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Number of Active Tubes | 12 |
Number of Tube Positions | 12 |
Cable Marking Method | Hotfoil printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Impact Testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m | 3 impact(s) |
Max. Tensile Strength, Long-Term | 3600 N |
Max. Tensile Strength, Short-Term | 5880 N |
Min. Bend Radius Installation | 227 mm |
Min. Bend Radius Operation | 302 mm |
Nominal Outer Diameter | 14.9 mm |
Características ópticas
Código de la fibra | Z |
Código de opción de desempeño | 20 |
Categoría de la fibra | OS2 |
Tipo de fibra | Single-mode (OS2) / 250 µm |
Nombre de la fibra | Monomodo curvatura mejorada (OS2) |
Atenuación máxima | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Longitud de onda | 1310 nm / 1383 nm / 1550 nm |
Conformidad de la fibra | ITU-T G.652.D y ITU-T G.657.A1 |
Diámetro del núcleo de la fibra | 8,2 µm |
Diámetro del revestimiento | 125 µm |
Diámetro del recubrimiento | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Longitud de onda de corte del cable | 1260 nm |
Diámetro del campo modal en 1310 nm | 9,2 µm |
Diámetro de campo modal a 1550 nm | 10,4 µm |
Valor de diseño del enlace PMD | ≤ 0,04 ps/√km |
PMD máximo Fibra individual | ≤ 0,1 ps/√km |
Dimensions
Cable Weight | 165 kg/km |
Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard