text.skipToContent text.skipToNavigation

048EG4-T3M22A20

ADSS Aramid Single Jacket Cable up to 200m span LT 2.3  4x12 F, SMF-28e+® fiber

Contact Distributor for Lead Time

General Specifications
Product Number 048EG4-T3M22A20
EAN Code 4056418784311
Cable Type Loose Tube
Environment Outdoor
Fiber Category Single-mode (OS2)
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
Environmental Conditions
Halogen-free Yes
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter Handset Sine CORNING Fiber Optic Cable YearADSS CABLE A-DQ(T)2Y 4X12 E9 LT2.3 UP TO 200M
Central Element Dielectric
Fiber Count 48
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Buffer Tube Color Blue, Orange, Green, Brown
Number of Active Tubes 4
Number of Tube Positions 6
Cable Marking Method Hotfoil printing
Cable Marking Color White
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Impact Testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m 3 impact(s)
Max. Tensile Strength, Long-Term 4240 N
Max. Tensile Strength, Short-Term 6880 N
Min. Bend Radius Installation 162 mm
Min. Bend Radius Operation 216 mm
Nominal Outer Diameter 10.8 mm 
Optical Characteristics
Cable cutoff wavelength 1260 nm
Fiber Code E
Fiber Name SMF-28e+® fiber
Fiber Type Single-mode
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Mode-Field Diameter at 1310 nm 9.2 µm
Wavelengths 1310 nm / 1383 nm / 1550 nm
PMD Link Design Value ≤ 0.06 ps/(nm*km)
PMD maximum individual fiber ≤ 0.1 ps/(nm*km)
Coating diameter 242 µm
Fiber Category OS2 
Dispersion @ 1550 nm ≤ 18 [ps/(nm ⋅ km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm ⋅ km)]
Dimensions
Cable Weight 88 kg/km
Max. cable length per reel/drum 6000 m
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard