text.skipToContent text.skipToNavigation

096FR4-T3101A20

ALTOS® Loose Tube Outdoor Duct Cable LT 2.3  8x12 E10 LEAF® ITU G655

Contact Distributor for Lead Time

General Specifications
Product Number 096FR4-T3101A20
EAN Code 4056418145150
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SM NZ-DSF (G.655)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Application Duct 
Cable geometry Round
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)2Y 8X12 E10 LT 2.3
Central Element Dielectric with Polyethylene coating
Fiber Count 96
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White, Red, Black
Buffer Tube Diameter 2.25 mm
Central Element Diameter 3.9 mm
Number of Active Tubes 8
Number of Tube Positions 8
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Max. Tensile Strength for Installation 2700 N
Min. Bend Radius Installation 210 mm
Min. Bend Radius Operation 180 mm
Nominal Outer Diameter 11.9 mm 
Optical Characteristics
Cable cutoff wavelength 1360 nm
Effective group index of refraction at 1550nm 1.468
Effective group index of refraction at 1625nm 1.469
Fiber Code F
Fiber Name E10/125 LEAF®/NZDS (Low Water Peak Fiber)
Fiber Type Single-mode
Performance Option Code 01
Typical effective Area (1550nm) 72 µm²
Fiber Core Diameter 10 µm
Maximum Attenuation 0.21 dB/km / 0.24 dB/km
Serial 1 Gigabit Ethernet 5000 MHz*km / -
Mode-Field Diameter at 1550 nm 9.6 µm
Serial 10 Gigabit Ethernet 10000 MHz*km / 40000 MHz*km
Typical Attenuation 0.21 dB/km / 0.24 dB/km
Wavelengths 1550 nm / 1625 nm
PMD Link Design Value ≤ 0.04 ps/(nm*km)
PMD maximum individual fiber ≤ 0.1 ps/(nm*km)
Fiber Category SM, NZDSF (G.655) 
Dimensions
Cable Weight 113 kg/km
Max. cable length per reel/drum 6000 m
All-dielectric construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications