024ELE-T3222A20
Aerial Dielectric Self-Supporting Cable, ADSS 24 F Single-mode (OS2), A-D2Y(T)2Y, (2 x 12)
Spécifications générales
| Référence du produit | 024ELE-T3222A20 |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Fiber Category | ITU-TG.652.D (OS2) |
| Cable geometry | Round |
Standards
| Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -30 °C - 70 °C (-22 °F - 158 °F ) |
| Temperature Range, Storage | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - D-sine - CORNING - Year - |
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 1 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Inner Jacket Material | Polyethylene (PE) |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 3000 N/10 cm |
| Max. Tensile Strength, Long-Term | 1200 N |
| Max. Tensile Strength, Short-Term | 3000 N |
| Min. Bend Radius Installation | 225 mm |
| Min. Bend Radius Operation | 265 mm |
| Nominal Outer Diameter | 15.1 mm |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 160 kg/km |
| Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard