text.skipToContent text.skipToNavigation

072ERA-T3122A20

Aerial Self-Supporting Fig. 8-Cable Stranded Loose Tube LT 2.3  6x12 E9 SMF-28e+® ITU G652.D

Contact Distributor for Lead Time

General Specifications
Product Number 072ERA-T3122A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, Figure-8
Fiber Category ITU-TG.652.D (OS2)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQT2Y
Application Aerial 
Cable geometry Other
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings IEC 60794-3-10 
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQT2Y 6X12 E9 LT 2.3
Central Element GRP
Fiber Count 72
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Number of Active Tubes 6
Number of Filling Elements 0
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Max. Tensile Strength for Installation 4000 N
Min. Bend Radius Installation 175 mm
Min. Bend Radius Operation 155 mm
Nominal Outer Diameter 10.3 mmx  19.3 mm 
Optical Characteristics
Fiber Code E
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.06 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 150 kg/km
Max. cable length per reel/drum 6000 m
Steel suspension strand 7 x 1.0 mm
Designed for span lengths between poles not longer than 75m
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
2.25 mm buffer tubes 
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
1.5 mm LDPE jacket thickness
Smaller cable diameter with rugged design for easy aerial installations between poles
LDPE jacket, black
Provides ultraviolet resistance