

024EM4-T3122A20
MiniXtend® Cable, LT, A-DQ(ZN)2Y 2x12 E9/125 (OS2)
General Specifications
Product Number | 024EM4-T3122A20 |
EAN Code | 4042673583820 |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Miniduct |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 Cat. OS2, ISO/IEC 11801 Ed.2.2 Cat. OS2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 40 °C (23 °F to 104 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -30 °C to 70 °C (-22 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -MINIXTEND (R) CABLE 2X12 E9/125 LT 1.4 |
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Nominal Thickness | 0.5 mm |
Buffer Tube Diameter | 1.4 mm |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength, Short-Term | 350 N |
Min. Bend Radius Installation | 106 mm |
Min. Bend Radius Operation | 79.5 mm |
Nominal Outer Diameter | 5.3 mm |
Características ópticas
Código de la fibra | E |
Código de opción de desempeño | 22 |
Categoría de la fibra | OS2 |
Tipo de fibra | Single-mode (OS2) / 250 µm |
Nombre de la fibra | Monomodo (OS2) |
Atenuación máxima | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Longitud de onda | 1310 nm / 1383 nm / 1550 nm |
Conformidad de la fibra | ITU-T G.652.D |
Diámetro del núcleo de la fibra | 8,2 µm |
Diámetro del revestimiento | 125 µm |
Diámetro del recubrimiento | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Longitud de onda de corte del cable | 1260 nm |
Diámetro del campo modal en 1310 nm | 9,2 µm |
Diámetro de campo modal a 1550 nm | 10,4 µm |
Valor de diseño del enlace PMD | ≤ 0,06 ps/√km |
PMD máximo Fibra individual | ≤ 0,1 ps/√km |
Dimensions
Cable Weight | 23 kg/km |
Max. cable length per reel/drum | 4000 m |
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Optimized cable stiffness
Long installation lengths
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and 
SMF-28e+® according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion