024ZM4-T3120A20
MiniXtend® Cable, LT, A-DQ(ZN)2Y 2x12 E9/125 SMF-28® Ultra
通用规范
| 产品编码 | 024ZM4-T3120A20 |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 40 °C (23 °F - 104 °F ) |
| Temperature Range, Operation | -30 °C - 70 °C (-22 °F - 158 °F ) |
| Temperature Range, Storage | -30 °C - 70 °C (-22 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year -MINIXTEND (R) CABLE 2X12 E9/125 ULTRA LT 1.4 |
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Nominal Thickness | 0.5 mm |
| Buffer Tube Diameter | 1.4 mm |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength, Short-Term | 350 N |
| Min. Bend Radius Installation | 106 mm |
| Min. Bend Radius Operation | 79.5 mm |
| Nominal Outer Diameter | 5.3 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 23 kg/km |
| Max. cable length per reel/drum | 4000 m |
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Optimized cable stiffness
Long installation lengths
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers
SMF-28e+® according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion