text.skipToContent text.skipToNavigation

95-000-04-NL

Fiber Optic Connector Accessories  CamSplice™ Mechanical Splice, no logo (6 pack)

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 95-000-04-NL
EAN Code 4056418338477
Product Type Mechanical-Splices
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Mechanical Specifications - Connector
Tensile Strength 250 µm and 900 µm Cable 2.2 N
Dimensions
Width 4.2 mm
Ordering Information
Package Contents 6 Mechanical Splices
Units per Delivery 6/1