text.skipToContent text.skipToNavigation

CAM-SPLICE-CC

Fiber Optic Connector Accessories  CamSplice™ Mechanical Splice, ClearCurve® compatible

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CAM-SPLICE-CC
Product Type Connector Tools and Toolkits
Compatibility ClearCurve® fiber cables
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Connector
Housing Color Black
Mechanical Specifications - Connector
Tensile Strength 250 µm and 900 µm Cable, Uncrimped 2.2 N
Tensile Strength 900 µm Cable, Crimped 4.4 N
Dimensions
Width 4.2 mm
Ordering Information
Package Contents "25 Mechanical Splices, 50 Boots"
Units per Delivery 25/1