EDGE™ MTP® Trunk
EDGE™ MTP® trunks provide the backbone of the EDGE Solution. With non-pinned MTP connectors on both ends of the cable, the trunks are designed to interface with EDGE or Plug & Play™ modules. All trunks are shipped with strain-relief clips that allow for tool-less installation in both EDGE and Plug & Play housings. The trunks conform to TIA-568 Type-B polarity.
Fiber Count
Fiber Category
Pulling Grip
One Side
Lengths
100 ft
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| G897848GPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 48 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, single-mode (OS2), 100 ft | |
| G899072GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved single-mode (OS2), MTP® Connector to MTP Connector, 72 fibres, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937996QPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 96 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM4), 100 ft | |
| G9379E4QPNCLZ100F | EDGE™ Solutions Hybrid Extender Trunk Cable, 144 fibres, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM4), 100 ft |