text.skipToContent text.skipToNavigation

UniCam® Boots

A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard colors. Boots can be used for UniCam® and anaerobic connectors.


Products

Product Number Product Name
95-400-50-BP2A UniCam® Boots, 2.0 mm, SC, bulk pack, aqua
95-400-50-BP2B UniCam® Boots, 2.0 mm, SC, bulk pack, black
95-400-50-BP2G UniCam® Boots, 2.0 mm, SC, bulk pack, green
95-400-50-BP2K UniCam® Boots, 2.0 mm, SC, bulk pack, beige
95-400-50-BP2N UniCam® Boots, 2.0 mm, SC, bulk pack, blue
95-400-50-BP2R UniCam® Boots, 2.0 mm, SC, bulk pack, red
95-400-50-BP3A UniCam® Boots, 3.0 mm, SC, bulk pack, aqua
95-400-50-BP3B UniCam® Boots, 3.0 mm, SC, bulk pack, black
95-400-50-BP3G UniCam® Boots, 3.0 mm, SC, bulk pack, green
95-400-50-BP3K UniCam® Boots, 3.0 mm, SC, bulk pack, beige
95-400-50-BP3N UniCam® Boots, 3.0 mm, SC, bulk pack, blue
95-400-50-BP3R UniCam® Boots, 3.0 mm, SC, bulk pack, red
95-400-50-BP9A UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, aqua
95-400-50-BP9B UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, black
95-400-50-BP9G UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, green
95-400-50-BP9N UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, blue
95-400-50-BP9R UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, red
95-400-51-BP2A UniCam® Boots, 2.0 mm, ST® compatible, bulk pack, aqua
95-400-51-BP2B UniCam® Boots, 2.0 mm, ST® compatible, bulk pack, black
95-400-51-BP2K UniCam® Boots, 2.0 mm, ST® compatible, bulk pack, beige
95-400-51-BP2N UniCam® Boots, 2.0 mm, ST® compatible, bulk pack, blue
95-400-51-BP3A UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, aqua
95-400-51-BP3B UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, black
95-400-51-BP3K UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, beige
95-400-51-BP3N UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, blue
95-400-51-BP3R UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, red