

008ZK4-13120A20
MiniXtend® Cable, CT A-D(ZN)2Y, 1x8 F, CT, Single-mode (SMF 28e®ULTRA)
General Specifications
Product Number | 008ZK4-13120A20 |
Cable Type | Single Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Microduct |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 60 °C (-13 °F to 140 °F ) |
Cable Design
Cable Marking | Meter Handset D-Sine CORNING Year MINIXTEND(R) A-D(ZN)2Y 8F E9U CT1.7 |
Buffer Tube Color Coding, Layer 1 | Natural |
Buffer Tube Diameter | 1.75 mm |
Cable Marking Method | Laser printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength, Short-Term | 80 N |
Min. Bend Radius Installation | 80 mm |
Min. Bend Radius Operation | 50 mm |
Nominal Outer Diameter | 2.5 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Ordering Information
Maximum Delivery Length | 6000 m |
Improved cable and fibre density
Reduced cable diameter for installation in micro ducts with 4mm minimum inner diameter
Fully-dielectric
No grounding required
Optimised for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28e+®according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion