

036ZK4-13142A20
MiniXtend® Cable, CT A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200)
General Specifications
Product Number | 036ZK4-13142A20 |
Cable Type | Single Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Microduct |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D and ITU-T G.657.A1, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 60 °C (-13 °F to 140 °F ) |
Cable Design
Cable Marking | Meter Handset D-Sine CORNING Year MINIXTEND(R) A-D(ZN)2Y 36F E9U200 CT2.0 |
Fiber Count | 36 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Diameter | 2 mm |
Cable Marking Method | Laser printing |
Cable Marking Color | White |
Fibers per Tube | 36 |
Mechanical Specifications
Crush Resistance | 500 N/10 cm |
Max. Tensile Strength, Short-Term | 80 N |
Min. Bend Radius Installation | 90 mm |
Nominal Outer Diameter | 2.9 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 42 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 200 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Cladding diameter | 125 µm |
Coating diameter | 188 µm |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Dimensions
Cable Weight | 8 kg/km |
Max. cable length per reel/drum | 6000 m |
Improved cable and fiber density
Reduced cable diameter for installation in micro ducts with 4mm minimum inner diameter
Fully dielectric
No grounding required
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28e+®according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion