Centrix® Stubbed MTP Module

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Polish
Connector Type
Fiber Count
Number of Adapters
Number of Ports
Panels per Housing
1
Products
Product Number | Product Name | |
---|---|---|
CTX2402246C-D9892B | Centrix™ Stubbed Cassette, 24 F, SC APC to 2 MTP®, SM, 12 F cable assembly, 2 m | |
CTX2402246C-D9892L | Centrix® Stubbed MTP Module, 24x SC/APC SM to 2x MTP® legs 600 mm, left | |
CTX240224A9-D9892B | Centrix® Stubbed MTP Module | |
CTX240224B3-D9892B | Centrix® Stubbed MTP Module | |
CTX360236A9-D9893B | Centrix® Stubbed MTP Module | |
CTX360236A9-D9893R | Centrix® Stubbed MTP Module, 36x LC/UPC SM to 3x MTP® legs 600 mm, right | |
CTX360236B3-D9893B | Centrix® Stubbed MTP Module | |
CTX360236B3-D9893L | Centrix® Stubbed MTP Module, 36x LC/APC SM to 3x MTP® legs 600 mm, left | |
CTX360236B3-D9893R | Centrix® Stubbed MTP Module, 36x LC/APC SM to 3x MTP® legs 600 mm, right |