E57CM02QNZ16001M
EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca Corning® ClearCurve® OM4, Multimode, SC UPC Duplex to CS UPC, 1 m
通用规范
| 产品编码 | E57CM02QNZ16001M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | Two Fiber |
| Environment | Indoor |
| Application | Data Center |
| Brand | EDGE™ |
Standards
| Fiber Standards | IEC 60793-2-10 A1-OM4 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature Range, Installation | -10 °C - 60 °C (14 °F - 140 °F ) |
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
| Temperature Range, Storage | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
| Fiber Count | 2 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Aqua |
| Polarity | Crossed, TIA-568 Type-B |
| Tensile Strength | 50 N |
| Fiber Type | Multimode |
| Fibers per Port | 4 |
Mechanical Specifications
| Minimum Bend Radius | 10 mm |
| Nominal Outer Diameter | 1.6 mm |
| Max. Tensile Strength, Short-Term | 60 N |
| Max. Tensile Strength, Long-Term | 30 N |
| Max. Tensile Strength for Installation | 50 N |
| Crush Resistance | 100 N/10 cm |
| Min. Bend Radius Installation | 15 mm |
| Min. Bend Radius Operation | 7.5 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.15 dB |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot Color | Aqua / White |
| Connector Type | SC UPC Duplex |
| Ferrule Material | Ceramic |
| Housing Color | Beige |
| Housing Material | Composite |
| Boot Type | Duplex |
| Reflectance | ≤ -40 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.15 dB |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot Color | White |
| Connector Type | CS UPC |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Duplex |
| Reflectance | ≤ -40 dB |
Dimensions
| Length | 1 m |
| Outer Diameter | 1.6 mm |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance