EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca
Corning’s® cable assemblies use high-quality Corning® ClearCurve® multimode fibers to withstand tight bends and challenging cabling routes with substantially less signal loss than conventional multimode fiber
Connector Type A
LC UPC uniboot
Connector Type B
LC UPC uniboot
Lengths
Fiber Category
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| E797902QNZ20004M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 4 m | |
| E797902QNZ20001M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 1 m | |
| E797902QNZ20001M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 1 m | |
| E797902QNZ20002M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 2 m | |
| E797902QNZ20002M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 2 m | |
| E797902QNZ20003M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 3 m | |
| E797902QNZ20003M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 3 m | |
| E797902QNZ20004M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 4 m | |
| E797902QNZ20005M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 5 m | |
| E797902QNZ20005M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 5 m | |
| E797902QNZ20006M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 6 m | |
| E797902QNZ20007M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 7 m | |
| E797902QNZ20008M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 8 m | |
| E797902QNZ20009M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 9 m | |
| E797902QNZ20010M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 10 m | |
| E797902QNZ20010M-VI | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 10 m | |
| E797902QNZ20015M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to LC UPC Uniboot, 15 m | |
| E797902TNZ20002M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 2 m | |
| E797902TNZ20008M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 8 m | |
| E797902TNZ20003M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 3 m | |
| E797902TNZ20015M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 15 m | |
| E797902TNZ20001M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 1 m | |
| E797902TNZ20009M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 9 m | |
| E797902TNZ20004M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 4 m | |
| E797902TNZ20006M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 6 m | |
| E797902TNZ20005M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 5 m | |
| E797902TNZ20007M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 7 m | |
| E797902TNZ20010M | EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 10 m |