JE6E608QEZ-NA003M
EDGE8® MTP® PRO Jumper 8F, 50 µm multimode (OM4), MTP PRO (non-pinned) to MTP PRO (non-pinned), LSZH, TIA-568 Type-A polarity, no pulling grip, 3 m
You might also be interested in
General Specifications
| Product Number | JE6E608QEZ-NA003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Bend-improved 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8 Jumper |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.5 dB |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Polarity | TIA-568 Type-A |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm |
| Max. Tensile Strength for Installation | 220 N |
| Min. Bend Radius Installation | 30 mm |
| Min. Bend Radius Operation | 10 mm |
光学特性
| 光纤代码 | T |
| 性能选项代码 | 98 |
| 光纤类别 | OM4 |
| 光纤类型 | 多模 |
| 光纤名称 | 50 µm 多模 (OM4) |
| 最大衰减 | 2.8 dB/km / 1.0 dB/km |
| 波长 | 850 nm / 1300 nm |
| 光纤符合性 | IEC 60793-2-10 |
| 光纤纤芯直径 | 50 µm |
| 包层直径 | 125 µm |
| 涂层直径 | 242 µm |
| 穿行1G 以太网 | 1000 m / 600 m |
| 串行10 Gigabit 以太网 | 550 m / - |
| 最小有效模式带宽(EMB) | 4700 MHz*km / - |
| 最小满注发射(OFL)带宽 | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Dimensions
| Length | 3 m |
| Cable Weight | 9 kg/km |
Ordering Information
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
抗弯曲光纤
允许更紧的余长存储和理线光缆弯曲,减少由于光缆被挤压和弯曲而造成的宕机风险
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection