J908912GEZ-NB002M
12-Fiber MTP® PRO Jumper SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 2 m
You might also be interested in
General Specifications
Product Number | J908912GEZ-NB002M |
Flame Rating | LSZH/FRNC |
Fiber Category | SMF-28® Ultra fiber |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
Minimum Bend Radius | 35 mm |
Tensile Strength | 200 N |
Crush Resistance | 750 N/10 cm |
Nominal Outer Diameter | 0 mm |
Optical Characteristics
Cable cutoff wavelength | 1260 nm |
Fiber Code | Z |
Fiber Name | SMF-28® Ultra TB Cable Optical Fiber |
Fiber Type | Single-mode |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Cladding diameter | 125 µm |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Serial 1 Gigabit Ethernet | 5000 MHz*km / - / - |
Serial 10 Gigabit Ethernet | 10000 MHz*km / 40000 MHz*km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
PMD Link Design Value | ≤ 0.04 ps/(nm*km) |
PMD maximum individual fiber | ≤ 0.1 ps/(nm*km) |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm ⋅ km)] |
Dispersion in the range 1285 to 1330 nm | ≤ 3.5 [ps/(nm ⋅ km)] |
Specifications - Connector A
Reflectance, Typical | < -20 dB |
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 10 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Black / Green |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Reflectance, Typical | < -20 dB |
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 10 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Black / Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Pulling Grip - Connector B
Tensile Strength | 200 N |
Dimensions
Outer Diameter | 2 mm |
Weight | 2 kg |
Length | 0 mm |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection