J908912GEZ-NB005M
12-Fiber MTP® PRO Jumper SMF-28® Ultra Single-mode (OS2), MTP (non-pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 5 m
You might also be interested in
General Specifications
| Product Number | J908912GEZ-NB005M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | SMF-28® Ultra |
| Cable Type | Interconnect |
General Specifications
| Flame Rating | LSZH/FRNC |
| Fiber Category | SMF-28® Ultra |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | TIA-568 Type-B |
| Fiber Type | SMF-28® Ultra |
Mechanical Specifications
| Minimum Bend Radius | 35 mm |
| Tensile Strength | 200 N |
| Crush Resistance | 750 N/10 cm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Reflectance, Typical | < -20 dB |
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 10 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Black / Green |
| Housing Material | Composite |
| Boot Type | Simplex |
Specifications - Connector B
| Reflectance, Typical | < -20 dB |
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 10 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Black / Green |
| Housing Material | Composite |
| Boot Type | Simplex |
Pulling Grip - Connector B
| Tensile Strength | 200 N |
Dimensions
| Length | 5 m |
| Outer Diameter | 2 mm |
| Weight | 2 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection