J939312QEZ-NB003M
12-Fiber MTP® PRO Jumper 50 µm multimode (OM4), MTP (pinned) to MTP (pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
Vous pourriez également être intéressé par
Spécifications générales
| Référence du produit | J939312QEZ-NB003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | TIA-568 Type-B |
| Fiber Type | Multimode |
Mechanical Specifications
| Minimum Bend Radius | 17 mm |
| Tensile Strength | 200 N |
| Crush Resistance | 750 N/10 cm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
Specifications - Connector B
| Polish | PC |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 10 N |
| Boot Color | Aqua |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
Pulling Grip - Connector B
| Tensile Strength | 200 N |
Dimensions
| Length | 3 m |
| Outer Diameter | 2 mm |
| Weight | 2 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection