text.skipToContent text.skipToNavigation

E05MM02QNZ16001M

EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca  Corning® ClearCurve® OM4, Multimode, LC UPC Duplex to MDC UPC, 1 m

Contact Distributor for Lead Time

General Specifications
Product Number E05MM02QNZ16001M
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM4)
Cable Assembly Type Two Fiber
Environment Indoor
Application Data Center 
Brand EDGE™
Standards
Fiber Standards IEC 60793-2-10 A1-OM4 
Reaction to Fire Dca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Storage -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 2
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Aqua
Polarity Crossed, TIA-568 Type-B
Tensile Strength 50 N
Fiber Type Multimode
Fibers per Port 4
Mechanical Specifications
Minimum Bend Radius 10 mm
Nominal Outer Diameter 1.6 mm 
Max. Tensile Strength, Short-Term 60 N
Max. Tensile Strength, Long-Term 30 N
Max. Tensile Strength for Installation 50 N
Crush Resistance 100 N/10 cm
Min. Bend Radius Installation 15 mm
Min. Bend Radius Operation 7.5 mm
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish UPC
Insertion Loss, Max. 0.15 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Boot Color Aqua / White
Connector Type LC UPC Duplex
Ferrule Material Ceramic
Housing Color Beige
Housing Material Composite
Boot Type Duplex
Reflectance ≤ -40 dB
Specifications - Connector B
Polish UPC
Insertion Loss, Max. 0.15 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Boot Color Black
Connector Type MDC UPC senior
Ferrule Material Ceramic
Housing Color Aqua
Housing Material Composite
Boot Type Duplex
Reflectance ≤ -40 dB
Dimensions
Length 1 m
Outer Diameter 1.6 mm
Ordering Information
Packaging Method Box
Units per Delivery 1/1
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance