GE5E632TLZDCX030M
EDGE8® MTP® Extender Trunk 50 µm multimode (OM3), 8F MTP (pinned) Connector to 8F MTP (non-pinned) Connector, 32F, with 33/60 in legs, tool-less pulling grip one side, 100 ft
General Specifications
| Product Number | GE5E632TLZDCX030M |
| Fibre category | 50 µm MM (OM3) |
| Cable assembly type | EDGE™ Extender Trunk |
| Environment | Indoor |
| Cable Type | Interconnect |
| Pulling grip | Yes |
| Brand | EDGE8® |
Standards
| Reaction to Fire | Cca-s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | ANSI/ICEA S-83-596 |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature range, installation | 0 °C to 50 °C |
| Temperature range, operation | -10 °C to 60 °C |
Design
| Fibre count | 32 |
| Polarity | Universal, TIA-568 type-A |
| Fibre Type | Multimode |
Mechanical Characteristics
| Nominal outer diameter | 8 mm ± 0.3mm |
| Min. bend radius installation | 120 mm |
| Min. bend radius operation | 40 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 88 |
| Fibre category | OM3 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 750 m / 600 m |
| Serial 10 gigabit ethernet | 300 m / - |
| Minimum effective modal bandwidth (EMB) | 2000 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion loss, max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot colour | Black |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Insertion loss, max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Boot colour | Black |
| Connector type | MTP® (non-pinned) |
| Ferrule material | Composite |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 840 mm -0 / +76mm |
| Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Leg count | 4 |
| Plug Height | 20 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
Furcation - Connector B
| Furcation type | EDGE™ size 2, 20 mm x 20 mm x 108.6 mm |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Leg count | 4 |
| Leg Length | 1500 mm -0 / +76mm |
Pulling grip - Connector A
| Pulling grip | Yes |
| Tensile strength | 440 N |
| Grip Outer Diameter | 56 mm |
Pulling grip - Connector B
| Min. Duct Size Diameter | 89 mm |
Dimensions
| Length | 30 m |
Ordering Information
| Package contents | 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP |
| Packaging method | Plastic reel |
| Units per delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection