

GE7E816GLZDCX030M
EDGE8® MTP® Extender Trunk Bend-improved Single-mode (OS2), 8F MTP (pinned) Connector to 8F MTP (non-pinned) Connector, 16F, with 33/60 in legs, tool-less pulling grip one side, 100 ft
通用规范
产品编码 | GE7E816GLZDCX030M |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE8® Extender Trunk |
Environment | Indoor |
Cable Type | Interconnect |
Pulling grip | Yes |
Brand | EDGE8® |
Standards
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | 0 °C - 50 °C (32 °F - 122 °F ) |
Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
Fiber Count | 16 |
Polarity | Universal, TIA-568 Type-A |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 7.7 mm ± 0.3mm |
Min. Bend Radius Installation | 115.5 mm |
Min. Bend Radius Operation | 38.5 mm |
光学特性
光纤代码 | Z |
性能选项代码 | 20 |
光纤类别 | OS2 |
光纤类型 | Single-mode (OS2) / 250 µm |
光纤名称 | 抗弯单模 (OS2) |
最大衰减 | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
波长 | 1310 nm / 1383 nm / 1550 nm |
光纤符合性 | ITU-T G.652.D和ITU-T G.657.A1 |
光纤纤芯直径 | 8.2 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
光缆截止波长 | 1260 nm |
在1310nm的模场直径 | 9.2 µm |
1550nm的模场直径 | 10.4 µm |
PMD链路设计值 | ≤ 0.04 ps/√km |
PMD最大单独光纤 | ≤ 0.1 ps/√km |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 840 mm -0 / +76mm |
Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 2 |
Plug Height | 14.7 mm |
Plug Width | 14.7 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 2 |
Leg Length | 1500 mm -0 / +76mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 41 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 64 mm |
Dimensions
Length | 30 m |
Ordering Information
Package Contents | 2x EDGE clips size 1 single stack, 2x EDGE clips size 1 dou- ble stack, 2x EDGE U-clips size 1, a printed test report and SRP |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
抗弯曲光纤
允许更紧的余长存储和理线光缆弯曲,减少由于光缆被挤压和弯曲而造成的宕机风险
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection