


JE9E908QEZ-NB003M
EDGE8® MTP® PRO Jumper 8F, 50 µm multimode (OM4), MTP PRO X (non-pinned) to MTP PRO X (non-pinned), LSZH, TIA-568 Type-B polarity, no pulling grip, 3 M
También le puede interesar
Especificaciones generales
Número del producto | JE9E908QEZ-NB003M |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE8 Jumper |
Environment | Indoor |
Cable Type | Interconnect |
Assembly Insertion Loss | ≤ 0.35 dB |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | 0 °C a 50 °C (32 °F a 122 °F ) |
Temperature Range, Operation | -10 °C a 60 °C (14 °F a 140 °F ) |
Temperature Range, Storage | -25 °C a 70 °C (-13 °F a 158 °F ) |
Design
Fiber Count | 8 |
Polarity | TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Minimum Bend Radius | 17 mm |
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength for Installation | 220 N |
Crush Resistance | 350 N/10 cm |
Min. Bend Radius Installation | 30 mm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 40 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP PRO X® (non-pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -45 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 40 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP PRO X® (non-pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Dimensions
Length | 3 m |
Cable Weight | 9 kg/km |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection