95-000-04-ATC
Fiber Optic Connector Accessories CamSplice™ Mechanical Splice, Antitorsion
Especificaciones generales
| Número del producto | 95-000-04-ATC |
| Product Type | Mechanical-Splices |
| Product Type | Mechanical-Splices |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications - Connector
| Tensile Strength 900 µm Cable, Crimped | 4.4 N |
Dimensions
| Width | 4.2 mm |
Ordering Information
| Package Contents | 6 Anti-Torsion Mechanical Splices |
| Units per Delivery | 6/1 |