text.skipToContent text.skipToNavigation

EDGE8-CP08-V1

EDGE8® Adapter Panels, MTP®  8F, RPS, 1 port panel with 1 black adapter

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number EDGE8-CP08-V1
Fiber Category Single-mode (OS2)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 8
Adapter Type Back MTP®
Number of MTP Ports 1
Adapter Color Back Black
Adapter Type Master Level MTP®/MPO
Adapter Color Front Black
Number of Adapters 1
Design - Adapter
Adapter Style Shuttered
Dimensions
Height 11.8 mm
Width 60.9 mm
Depth 1259 mm
Weight 1 kg
Ordering Information
Shipping Weight 2 kg
Shipping Height 19 mm
Shipping Width 178 mm
Shipping Depth 121 mm
Units per Delivery 1/1
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
32-fiber Panel
Provide MTP connection points between trunks and harness or extender trunks
12 color-coded mechanical key positions
Prevents mismatch of networks
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are colored to provide network segmentation