


ETM-7A-G-DMX
EDGE™ Tap Module Single-mode (OS2), 70/30 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link
Spécifications générales
Référence du produit | ETM-7A-G-DMX |
Product Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 4 |
Adapter Color Front | Blue / Red |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Number of Ports | 1 |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Splitter Loss for Tap Modules | 2.0 dB LIVE / 7.3 dB TAP |
Wavelengths | 1271 nm / 1291 nm / 1311 nm / 1331 nm |
Max. Insertion Loss Live Link/Tap Link | 2.5 dB / 7.8 dB |
Specifications - Connector A
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Dimensions
Width | 152 mm |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint