TKT-ANAEROBIC2-C
Anaerobic Connector Installation Toolkit Consumables for up to 500 connectors
Especificações gerais
| Número do produto | TKT-ANAEROBIC2-C |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Compatibility | FC, LC, SC, ST |
| Technology | Field Polish (anaerobic) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 28 cm |
| Width | 22 cm |
| Depth | 9 cm |
| Weight | 1.47 kg |
Ordering Information
| Package Contents | Anaerobic Adhesive with Primer, Polishing Film, Gauge Cards, Lint-Free Wipes, Sharpie® Marker |
| Units per Delivery | 1/1 |
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel