ROC™ Drop Cable Assembly with FastAccess® Technology, 900 µm
As an industry leader in optical connectivity products, Corning designs and manufactures the ROC™ drop cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and time of drop cable deployment. Corning OptiTap® connector design provides superior durability and reliability in the drop segment of the network. This new assembly also offers significant improvements in cable management.
Packaging Method
Lengths
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| 004301EB19R100F-P | ROC™ Drop Cable Assembly with FastAccess® Technology, 900 µm, 1F, toneable, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 100 ft | |
| 004301EB19R500F-P | ROC™ Drop Cable Assembly with FastAccess® Technology, 900 µm, 1F, toneable, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 500 ft | |
| 004301EB49R100F-P | ROC™ Drop Cable Assembly with FastAccess® technology, 900 µm, 1F, dielectric, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 100 ft | |
| 004301EB49R250F-P | ROC™ Drop Cable Assembly with FastAccess® technology, 900 µm, 1F, dielectric, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 250 ft | |
| 004301EB49R500F-P | ROC™ Drop Cable Assembly with FastAccess® technology, 900 µm, 1F, dielectric, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 500 ft | |
| 004301EB49RA00F-P | ROC™ Drop Cable Assembly with FastAccess® technology, 900 µm, 1F, dielectric, OptiTap® SC APC to stub end, Single-mode (OS2), individual pack, 1000 ft |