

CCH-01U
Closet Connector Housing (CCH) One rack unit, holds two CCH connector panels
General Specifications
Product Number | CCH-01U |
Product type | Fibre Optic Hardware |
Environment | Indoor |
Access type | Front and rear access slidable |
Lockable | Yes |
Mounting Type | Rack-mount, Cabinet-mount |
Application | Carrier Networks, Data Centre, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-63-CORE, UL1863 - Communication Circuit Accessories |
UL-Listed | United States and Canadian safety standards |
Standards | United States and Canadian safety standards |
Environmental Conditions
Temperature range, operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fibre count | 48 |
Housing material | Powder-coated metal and polycarbonate tray |
Number of modules | 2 |
Cable entry type | External and internal strain-relief bracket |
Number of Panels/Cassettes per Housing | 2 |
Pigtail length | 2.25 m |
Housing type | CCH |
Locking availability | Front or rear |
Panel or cassette type | CCH |
Panel or module type | CCH |
Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
Fibre Capacity | 48 |
Number of ports | 24 |
Design - Adapter
Adapter housing colour | Black, transparent top cover |
Adapter housing material | Powder-coated metal and polycarbonate tray |
Dimensions
Height | 47.11 mm |
Width | 496.5 mm |
Depth | 433 mm |
Ordering Information
Package contents | Closet Connector Housing 1U, 2 blank panels, Installation kit with mouting screws, Internal and external strain relief brackets, Label Cards |
Shipping weight | 4.98 kg |
Height Unit | 1 U |
Units per delivery | 1/1 |
Shipping Height | 124 mm |
Shipping Width | 530 mm |
Shipping Depth | 511 mm |
Interconnect and cross-connect capability
Ideal for field connectorisation
Removable, translucent top covers (1U, 2U, 3U), removable rear cover (4U)
Visibility and ease of access for installation, testing, and troubleshooting
Internal and external strain-relief options
Flexibility for installation and moves, adds, and changes (MACs)
Accepts panels, modules, and cassettes
Variety of field-termination options
Adaptable to use as a modular splice housing
Splices are stored and protected in same footprint