CTXCPP24-A9-2RH000
Centrix® Splice Cassette 12x LC Duplex/UPC adapters and 24x LC/UPC single fibre pigtails (OS2) HS
General Specifications
| Product Number | CTXCPP24-A9-2RH000 |
| Fibre category | Single-mode (OS2) |
| Cable type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Pigtail type | 900 µm |
| Number of ports | 24 |
Design - Adapter
| Adapter housing colour | Blue |
| Adapter type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping weight | 0.85 kg |
| Units per delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fibre and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette