text.skipToContent text.skipToNavigation

TKT-UNICAM

UniCam® Connector Performance Installation Toolkits  Basic, LC, SC, ST® Compatible

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number TKT-UNICAM
Product type Connector Tools and Tool Kits
Product type Connector Tools and Tool Kits
Compatibility LC, SC, ST 
Technology No-epoxy/no-polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Dimensions
Height 24.13 cm
Width 12.7 cm
Depth 34.5 cm
Weight 2.3 kg
Ordering Information
Package contents UniCam® Installation Tool, Cleaver, Continuity Test Set (CTS) Installation Tool, CTS Adapters, SC UPC/ST® compatible UPC Jumper, LC UPC/ST Compatible UPC Jumper, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
Shipping Height 241.3 cm
Shipping Width 127 cm
Shipping Depth 345 cm
Units per delivery 1/1
Terminates single-mode and multimode fibres
Various installation options
Convenient carrying case
Minimizes setup and teardown time