MAX Splice Cassette

Splice Protection Type
Capacidad del empalme
Aplicación
Contenido del embalaje
Número máximo de fibras por bandeja
Products
Product Number | Product Name | |
---|---|---|
S46998-A002-R497 | MAX Splice Cassette SC Tray for 12 crimp splice protector, pack of 6 | |
S46998-A2-R230 | MAX Splice Cassette SE Tray with 1x2 splitter, black | |
S46998-A2-R231 | MAX Splice Cassette SE Tray with 1x4 splitter, black | |
S46998-A2-R232 | MAX Splice Cassette SE Tray with 1x8 splitter, black | |
S46998-A2-R233 | MAX Splice Cassette SE tray with 1 splitter 1x16, black | |
S46998-A2-R234 | MAX Splice Cassette SE Tray with 1x32 splitter, black | |
S46998-A2-R94 | MAX Splice Cassette SC Splice Tray for 6 heat-shrink splice protectors, pack of 6 | |
S46998-A2-R95 | MAX Splice Cassette SE Splice Tray for 12 crimp splice protectors, pack of 3 | |
S46998-A2-R96 | MAX Splice Cassette SE Splice Tray for 12 heat-shrink splice protectors, pack of 3 | |
S46998-A2-R97 | MAX Splice Cassette SE Tray for water sensor, grey |