Fast Access Network Distribution Cabinet

The Fast Access Network Distirbution Cabinet is used for splicing and connecting fibers of different cables and can be used as a connection and distribution point. The proven Evolant® MAX management system allows splicing at operation without affecting existing connections.