

MTB-0844TD100FW-P
OptiSheath® MultiPort Terminal with OptiTip® Jumper, 8 port Single-mode (OS2), 100 ft
You might also be interested in
General Specifications
Product Number | MTB-0844TD100FW-P |
Cable Type | SST Flat Toneable Drop |
Fiber Category | Single-mode (OS2) |
Packaging | Individual Pack |
Product Type | MultiPorts |
Preconnectorized "Stubbed" Hardware | Yes |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 8 |
Number of ports - cut | 8 |
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 8 |
Mechanical Specifications
Cable Length | 100 ft |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Insertion Loss, Typical | ≤ 0.35 dB |
Reflectance, Typical | > 65 dB |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 76 mm |
Width | 86 mm |
Depth | 312 mm |
Weight | 1.86 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices