FREEDM® One Tight-Buffered Cable, Riser
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
002E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2) | |
002K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 62.5 µm multimode (OM1) | |
002T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2) | |
002T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM3) | |
002T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM4) | |
002T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode, extended 10G distance (OM4) | |
004E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, Single-mode (OS2) | |
004K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1) | |
004T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM2) | |
004T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3) | |
004T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM4) | |
004T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode, extended 10G distance (OM4) | |
006E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, Single-mode (OS2) | |
006K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1) | |
006T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM2) | |
006T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM3) | |
006T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM4) | |
006T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode, extended 10G distance (OM4) | |
006U8F-31131-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2) | |
006Z8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
012E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2) | |
012J8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2) | |
012K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 62.5 µm multimode (OM1) | |
012T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM2) | |
012T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM3) | |
012T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM4) | |
012T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
018E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, Single-mode (OS2) | |
018K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 62.5 µm multimode (OM1) | |
018T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM2) | |
018T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM3) | |
018T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM4) | |
018T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode, extended 10G distance (OM4) | |
024E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2) | |
024K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 62.5 µm multimode (OM1) | |
024T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM2) | |
024T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM3) | |
024T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM4) | |
024T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4) |