text.skipToContent text.skipToNavigation

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser

Corning MIC® interlocking armored riser cables are designed for use in intrabuilding backbone and horizontal installations. They use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 12-, or 24-fiber jacketed subunits and surrounded by a dielectric central member. The core is protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and up to six times the crush protection of non-interlocking armored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables.

This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.


Produtos

Número do produto Nome do produto
036E81-61131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 36 F, Single-mode (OS2)
036K81-61130-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser, 36 F, 62.5 µm multimode (OM1)
036T81-61131-A1 Cable con armadura engargolada y con recubrimiento ajustado unificado MIC®, riser, 36 F, multimodo de 50 µm (OM2)
036T81-61180-A1 Cable con armadura engargolada y con recubrimiento ajustado unificado MIC®, riser, 36 F, multimodo de 50 µm (OM3)
036T81-61190-A1 Cable con armadura engargolada y con recubrimiento ajustado unificado MIC®, riser, 36 F, multimodo de 50 µm (OM4)
036T81-61191-A1 Cable con armadura engargolada unificado MIC®, riser, 36 F, multimodo de 50 µm, distancia de 10 G extendida (OM4)
048E81-61131-A1 Cable con armadura engargolada y con recubrimiento ajustado unificado MIC®, riser, 48 F, monomodo (OS2)
048K81-61130-A1 Cable con armadura engargolada, con recubrimiento ajustado unificado MIC®, riser, 48 F, multimodo de 62,5 µm (OM1)
048T81-61131-A1 Cable con armadura engargolada, con recubrimiento ajustado unificado MIC®, riser, 48 F, multimodo de 50 µm (OM2)
048T81-61180-A1 Cable con recubrimiento ajustado unificado MIC®, riser, 48 F, multimodo de 50 µm (OM3)
048T81-61190-A1 Cable con armadura engargolada y con recubrimiento ajustado unificado MIC®, riser, 48 F, multimodo de 50 µm (OM4)
048T81-61191-A1 Cable con recubrimiento ajustado unificado MIC®, riser, 48 F, multimodo de 50 µm, distancia de 10 G extendida (OM4)
048Z81-61131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060E81-T3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060K81-T3130-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060T81-T3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060T81-T3180-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060T81-T3190-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
060T81-T3191-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072E81-T3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072K81-T3130-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072T81-T3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072T81-T3180-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072T81-T3190-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
072T81-T3191-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096E81-Y3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096K81-Y3130-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096T81-Y3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096T81-Y3180-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096T81-Y3190-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
096T81-Y3191-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144E81-Y3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144K81-Y3130-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144T81-Y3131-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144T81-Y3180-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144T81-Y3190-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser
144T81-Y3191-A1 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser