

80611486673
2178 Splice Closure XL/XLB/XSB 2178-XL-8G
You might also be interested in
General Specifications
Product Number | 80611486673 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Closure Type | Bolted Half |
Number of Splice Trays Preloaded | 12 |
Sealing Type | Watertight |
Dimensions
Height | 337.8 mm |
Width | 279.4 mm |
Depth | 660 mm |
Ordering Information
Units per Delivery | 1/1 |