EFC-M-1S-D-2D-2F-4B-1N
Evolv FRECAP Series Medium Dome with two 18-25MM & two 7-14MM ports 2541 thin tray
Especificaciones generales
| Número del producto | EFC-M-1S-D-2D-2F-4B-1N |
| Installation Methods | Drop |
| Brand | Evolv |
| Environment | Outdoor |
| Mounting Type | Strand-mount, Pole-mount, Wall-Mountable, Buried |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -40 °C a 65 °C (-40 °F a 149 °F ) |
| Temperature Range, Operation | -40 °C a 65 °C (-40 °F a 149 °F ) |
| Temperature Range, Storage | -40 °C a 65 °C (-40 °F a 149 °F ) |
Design
| Closure Shape | Dome |
| Closure Type | Butt |
| Distribution cable range | 5 mm a 28 mm |
| Fiber Management Configuration | 2541-S Trays - Adjustable Slack Basket |
| Main cable range | 12 mm a 28 mm |
| Max number of trays | 8 |
| Maximum splice fiber capacity | 768 Single Fiber / 2304 Multifiber |
| Maximum tray count | 8 |
| Number of Cable Entries | 8 |
| Splice Tray Type | 2541 Thin Tray |
| Trays pre-installed | 1 |
Dimensions
| Height | 605 mm |
| Outer Diameter | 316 mm |
Ordering Information
| Package Contents | 1 closure size M STD BSKT with 1-2541 tray, 2×1 fold segment 18–25 mm, , 2x2 fold entry segment for cables 7‒14 mm, 4 blind segments, GND Stud |
| Units per Delivery | 1/1 |