text.skipToContent text.skipToNavigation

UCC-JAR

Presslok™ Splice Connectors  UCC, Jar

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number UCC-JAR
EAN Code 4059496710876
Product Type Copper Splice Connector
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Composition Gel-filled
No. of connections Two (2)
Connector Type Cap
Conductor 26 - 22 AWG
Dimensions
Weight 0.5 kg
Ordering Information
Packaging Method Jar
Units per Delivery 5000/1