text.skipToContent text.skipToNavigation

Presslok™ Splice Connectors

With the Presslok™ series of tools and connectors, service providers can meet the demand for enhanced customer services such as high-speed internet, video-on-demand, and video conferencing. Presslok connectors also offer full wire-range capability, increased port size to accommodate up to 2.08 mm (0.082 in) insulation sizes, and solvent resistant plastic construction. As new technologies migrate into the local loop, the importance of reliable connections in the embedded plant has increased exponentially. Each connection is a potential point of failure in high-bandwidth applications, which could require additional time and expense for a technician to repair. That is where the full line of Presslok connectors can really make a difference.
You might also be interested in

Products

Product Number Product Name
U1B-BOX Presslok™ Splice Connectors, U1B Gel-filled IDC Inline Drop Splice Connector, Box Packaging (100 pce)
U1R-BOX Presslok™ Splice Connectors, U1R Gel-filled IDC Inline Drop Splice Connector, Box Packaging (100 pce)
UAL-BOX Presslok™ Splice Connectors, UAL Gel-filled IDC Butt Splice Connector, Box Packaging (100 pce)
UB2A-BOX Presslok™ Splice Connectors, UB2A Gel-filled IDC Tap Splice Connector, Box Packaging (100 pce)
UB2A-JAR Presslok™ Splice Connectors, UB2A Gel-filled IDC Tap Splice Connector, Jar Packaging (500 pce)
UB2AD-BOX Presslok™ Splice Connectors, UB2AD Dry IDC Tap Splice Connector, Box Packaging (100 pce)
UCC-CART Presslok™ Splice Connectors, UCC Gel-filled IDC Cap Splice Connector, Cartridge Packaging (160 pce)
UCC-JAR Presslok™ Splice Connectors, UCC Gel-filled IDC Cap Splice Connector, Jar Packaging (500 pce)
UP2-BULK Presslok™ Splice Connectors, UP2 Dry IDC Butt Splice Connector, Bulk Packaging (100 pce)
UP2-CART Presslok™ Splice Connectors, UP2 Dry IDC Butt Splice Connector, Cartridge Packaging (160 pce)
UP3-BULK Presslok™ Splice Connectors, UP3 Dry IDC Butt Splice Connector, Bulk Packaging (100 pce)
UP3-CART Presslok™ Splice Connectors, UP3 Dry IDC Butt Splice Connector, Cartridge Packaging (100 pce)
UR-BOX Presslok™ Splice Connectors, UR, Gel-filled IDC Butt Splice Connector, Box Packaging (100 pce)
UR2-BOX Presslok™ Splice Connectors, UR2 Gel-filled IDC Butt Splice Connector, Box Packaging (100 pce)
UR2-CART Presslok™ Splice Connectors, UR2 Gel-filled IDC Butt Splice Connector, Cartridge Packaging (100 pce)
UR2-JAR Presslok™ Splice Connectors, UR2 Gel-filled IDC Butt Splice Connector, Jar Packaging (500 pce)
UR2D-CART Presslok™ Splice Connectors, UR2D Dry IDC Butt Splice Connector, Cartridge Packaging (100 pce)
UR2D-JAR Presslok™ Splice Connectors, UR2D Dry IDC Butt Splice Connector, Jar Packaging (500 pce)
UY-BOX Presslok™ Splice Connectors, UY, Gel-filled IDC Butt Splice Connector, Box Packaging (100 pce)
UY-CART Presslok™ Splice Connectors, UY, Gel-filled IDC Butt Splice Connector, Cartridge Packaging (160 pce)
UY2-BOX Presslok™ Splice Connectors, UY2 Gel-filled IDC Butt Splice Connector, Box Packaging (100 pce)
UY2-BULK Presslok™ Splice Connectors, UY2 Gel-filled IDC Butt Splice Connector, Bulk Packaging (100 pce)
UY2-CART Presslok™ Splice Connectors, UY2 Gel-filled IDC Butt Splice Connector, Cartridge Packaging (120 pce)
UY2-JAR Presslok™ Splice Connectors, UY2 Gel-filled IDC Butt Splice Connector, Jar Packaging (500 pce)
UY2D-CART Presslok™ Splice Connectors, UY2D Dry IDC Butt Splice Connector, Cartridge Packaging (120 pce)
UY2D-JAR Presslok™ Splice Connectors, UY2D Dry IDC Butt Splice Connector, Jar Packaging (500 pce)