text.skipToContent text.skipToNavigation

UniCam® Connectors

Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fiber-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fiber installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.

The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fiber mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.

UniCam connectors suit all field-installable fiber needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fiber stub, aligned via patented splice tech. No epoxy or polishing needed.

For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.


Products

Product Number Product Name
95-050-41-X-NL Unicam Connectors, SC, High-Performance, 50 µm Multimode (OM3/OM4), Black
95-050-51-X-NL Unicam Connectors, ST® compatible, High-Performance, 50 µm Multimode (OM3/OM4), no logo, Amber
95-050-KY-Z Unicam Connectors, LC, 50 um Multimode OM2, Yellow
95-050-51 Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-000-KR Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red
95-050-KE-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange
95-05X-KG-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Green
95-05X-KN Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Blue
95-200-KB Unicam Connectors, LC, Keyed, Single-mode (OS2), Black
95-05X-KE-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange
95-05X-KY-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Yellow
95-050-99-NL Unicam Connectors, LC, High-Performance, no logo, 50 µm Multimode (OM2), Black
95-050-KB-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black
95-05X-KS Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Slate
95-000-KG Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green
95-000-99-Z Unicam Connectors, LC, Organizer Pack, 62.5 µm Multimode (OM1), Beige
95-000-41 Unicam Connectors, SC, 62.5 µm Multimode (OM1), Beige
95-000-41-Z Unicam Connectors, SC, Organizer Pack, 62.5 µm Multimode (OM1), Beige
95-000-50 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51 Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51-Z Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-99 Unicam Connectors, LC, 62.5 µm Multimode (OM1), Beige
95-000-KB-Z Unicam Connectors, LC, 62.5 µm Multimode (OM1), Black
95-000-KG-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Green
95-000-KR-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Red
95-000-KS Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Slate
95-000-KV Unicam Connectors, LC, 62.5 µm Multimode (OM1), Violet
95-000-KV-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Violet
95-000-KY Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Yellow
95-050-40 Unicam Connectors, SC, 50 µm Multimode (OM2), Black
95-050-41-Z Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black
95-050-50 Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-050-51-X-Z Unicam Connectors, ST® compatible, 50 µm Multimode (OM3/OM4), Amber
95-050-51-Z Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-050-90 Unicam Connectors, LC, 50 µm Multimode (OM2), Black
95-050-99-X Unicam Connectors, LC, 50 µm Multimode (OM3/OM4), Black
95-050-99-X-Z Unicam Connectors, LC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black
95-050-99-Z Unicam Connectors, LC, Organizer pack, 50 µm Multimode (OM2), Black
95-050-KG Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green
95-050-KG-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Green
95-050-KN Unicam Connectors, LC, 50 um Multimode OM2, Blue
95-050-KR Unicam Connectors, LC, 50 um Multimode OM2, Red
95-050-KR-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Red
95-050-KS Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Slate
95-050-KV-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Violet
95-050-KY Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Yellow
95-05X-KB-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Black
95-05X-KG Unicam Connectors, LC, 50 um Multimode (OM3 OM4), Green
95-05X-KN-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Blue
95-05X-KR Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Red
95-05X-KS-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Slate
95-05X-KV-Z Unicam Connectors, LC, 50 um Multimode (OM3 OM4), Violet
95-200-44 Unicam Connectors, SC, Single-mode (OS2), APC, Green
95-200-51-Z Unicam Connectors, ST® compatible, Single-mode (OS2), Amber
95-200-94 Unicam Connectors, LC, APC, Single-mode (OS2), Green
95-200-94-Z Unicam Connectors, LC, Organizer pack, Single-mode (OS2), Green
95-200-99 Unicam Connectors, LC, Single-mode (OS2), Blue
95-200-99-NL Unicam Connectors, LC, UPC, High-Performance, Single-mode (OS2), Blue
95-200-KG Unicam Connectors, LC, Single-mode (OS2), Keyed, Green
95-200-KR-Z Unicam Connectors, LC, organizer pack, Single-mode (OS2), Keyed, Red
95-200-KV-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Violet
95-200-KE Unicam Connectors, LC, Keyed, Single-mode (OS2), Orange
95-050-KV Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Violet
95-000-41-NL Unicam Connectors, SC, High-Performance, no logo, 62.5 µm Multimode (OM1), Beige
95-000-KE-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Orange
95-200-41 Unicam Connectors, SC, Single-mode (OS2), Blue
95-200-KY-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Yellow
95-05X-KR-Z Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Red
95-050-41 Unicam Connectors, SC, 50 µm Multimode (OM2), Black
95-200-41-NL Unicam Connectors, SC, UPC, High-Performance, Single-mode (OS2), no logo, Blue
95-200-51 Unicam Connectors, ST® compatible, Single-mode (OS2), Amber
95-000-40 Unicam Connectors, SC, 62.5 µm Multimode (OM1), Beige
95-200-KV Unicam Connectors, LC, Keyed, Single-mode (OS2), Violet
95-200-KN-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Blue
95-000-40-Z Unicam Connectors, SC, Organizer Pack, 62.5 µm Multimode (OM1), Beige
95-000-50-Z Unicam Connectors, ST® compatible, 62.5 µm Multimode (OM1), Amber
95-000-51-NL ST, High-Performance, no logo, 62.5 µm Multimode (OM1), Amber
95-000-KB Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Black
95-000-KE Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Orange
95-000-KN Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Blue
95-000-KN-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Blue
95-000-KS-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Slate
95-000-KY-Z Unicam Connectors, LC, Keyed, 62.5 µm Multimode (OM1), Yellow
95-050-40-Z Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black
95-050-41-NL Unicam Connectors, SC, High-Performance, no logo, 50 µm Multimode (OM2), Black
95-050-41-X Unicam Connectors, SC, 50 µm Multimode (OM3/OM4), Black
95-050-41-X-Z Unicam Connectors, SC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black
95-050-50-Z Unicam Connectors, ST® compatible, 50 µm Multimode (OM2), Amber
95-050-51-NL ST, High-Performance, no logo, 50 µm Multimode (OM2), Amber
95-050-51-X Unicam Connectors, ST® compatible, 50 µm Multimode (OM3/OM4), Amber
95-050-99 Unicam Connectors, LC, 50 µm Multimode (OM2), Black
95-050-99-X-NL Unicam Connectors, LC, High-Performance, no logo, 50 µm Multimode (OM3/OM4), Aqua
95-050-KB Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Black
95-050-KE Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Orange
95-050-KN-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Blue
95-050-KS-Z Unicam Connectors, LC, Keyed, 50 um Multimode OM2, Slate
95-05X-KE Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Orange
95-05X-KV Unicam Connectors, LC, Keyed, 50 um Multimode (OM3 OM4), Violet
95-05X-KY Unicam Connectors, LC, Keyed, 50 um Multimode (OM3/OM4), Yellow
95-200-41-Z Unicam Connectors, SC, Organizer pack, Single-mode (OS2), Blue
95-200-99-Z Unicam Connectors, LC, Organizer pack, Single-mode (OS2), Blue
95-200-KB-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Black
95-200-KE-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Orange
95-200-KG-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Green
95-200-KN Unicam Connectors, LC, Keyed, Single-mode (OS2), Blue
95-200-KR Unicam Connectors, LC, Keyed, Single-mode (OS2), Red
95-200-KS Unicam Connectors, LC, Keyed, Single-mode (OS2), Slate
95-200-KS-Z Unicam Connectors, LC, Keyed, Single-mode (OS2), Slate
95-200-KY Unicam Connectors, LC, Keyed, Single-mode (OS2), Yellow