通用规范
产品编码 | UY-CART |
EAN Code | 4059496712702 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 22 AWG |
Ordering Information
Packaging Method | Cartridge |
Units per Delivery | 1600/1 |