YF7F7Y5GQ4A1A1Z100M
EDGE™ RC Outdoor Transport Trunk 3456F, 24F Fast-Track MTP to 24F Fast-Track MTP, Outdoor RocketRibbon Cable (Gel-Free), Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters
General Specifications
| Product Number | YF7F7Y5GQ4A1A1Z100M |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Application | Data Center |
| Cable Type | Ribbon |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 3456 |
| Polarity | Type Z |
| Fiber Type | Single-mode |
Mechanical Specifications
| Min. Bend Radius Installation | 495 mm |
| Min. Bend Radius Operation | 495 mm |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F Fast-Track-MTP (Pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Specifications - Connector B
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F Fast-Track-MTP (Pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Furcation - Connector A
| Leg Length | 2616 mm |
| Furcation Type | Single Furcation |
| Leg Color | Bare Ribbon |
| Shortest Staggering Leg Length (mm) | 1778 mm |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Shortest Staggering Leg Length (mm) | 1778 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 53.34 mm |
Pulling Grip - Connector B
| Pulling grip | Yes |
| Grip Outer Diameter | 53.34 mm |
Dimensions
| Length | 100 m |
| Cable Weight | 775 kg/km |
Ordering Information
| Units per Delivery | 1/1 |